HLT 2100-R1-M08-C02-0200-000

Material number
923857
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Measuring principle Magnetostrictive
Design / geometry Rod
Measuring range [mm] 200
Resolution 0.005 mm
Output signal 20 .. 4 mA (3-conductor)
Mechanical connection M18x1.5 screw-on flange
Electrical connection Male connector M16, 8-pin
Approvals and certificates No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HLT 2100/2500 Analogue User manual D/E
Operating/maintenance instructions EN

(1.45 MB)

HLT 2150-R1 Analog User manual D/E/F
Operating/maintenance instructions EN

(1.02 MB)

HLT 2150-R1 CANopen User manual D/E/F
Operating/maintenance instructions EN

(1.01 MB)

HLT 2100/2500-xx SSI User manual D/E/F
Operating/maintenance instructions EN

(1.94 MB)

HLT 1100/2150/2550 CANopen Protocol description E
Operating/maintenance instructions EN

(4.96 MB)

HLT 2150-R1 IO-Link User manual D/E
Operating/maintenance instructions EN

(1.61 MB)

HLT 2102 / HLT 2103 Linear Position Transmitter
Product brochure EN

(0.79 MB)

HLT 2150-R1 Linear Position Transmitter
Product brochure EN

(0.78 MB)

HLT 2150-R1 Linear Position Transmitter SSI
Product brochure EN

(0.78 MB)

HLT 2100-R1 Linear Position Transmitter SSI
Product brochure EN

(0.8 MB)

HLT 2100-R1 Linear Position Transmitter EtherCAT
Product brochure EN

(0.75 MB)

HLT 2100-R1 Linear Position Transmitter Profibus
Product brochure EN

(0.74 MB)

HLT 2100-R1 Linear Position Transmitter CANopen
Product brochure EN

(0.73 MB)

HLT 2150-R1 IO-Link LinearPositionTransmitter
Product brochure EN

(0.63 MB)

HLT 2100-R1 Linear Position Transmitter
Product brochure EN

(0.79 MB)

HLT 2150-R1 Linear Position Transmitter
Product brochure EN

(0.72 MB)

HLT 2150-R1 Linear Position Transmitter
Industry brochure EN

(0.72 MB)