EDS 3316-1-0001-000-F1 (-1...+1bar)

Material number
923951
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Display Yes
Type of pressure Relative
Pressure unit BAR
Setting range min value -1
Setting range max value 1
Switching outputs 1
Mechanical connection G1/2 B DIN EN 837 / external
Electrical connection M12x1 / 4p
Additional interface No
Approvals and certificates UL approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 3100/3300/3400 VDMA User manual D/E
Operating/maintenance instructions EN

(2.21 MB)

EDS 3100/3300/3400 UL User manual D/E
Operating/maintenance instructions EN

(1.75 MB)

EDS 3300/3400 flash membrane User manual D/E
Operating/maintenance instructions EN

(2.23 MB)

EDS 3100/3300/3400 UL IO-Link User manual D/E
Operating/maintenance instructions EN

(3.1 MB)

EDS 3300 Pressure Switch
Product brochure EN

(0.92 MB)

EDS 3300 Pressure Switch Flush membrane
Product brochure EN

(0.9 MB)

EDS 3300 Pressure Switch IO-Link
Product brochure EN

(0.81 MB)