HDA 4176-A-0020-000-F1(PSI)

Material number
924514
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Type of pressure Absolute
Pressure unit PSI
Pressure range min value 0
Pressure range max value 20
Accuracy 1.00% max = 0.5% typ.
Output signal 4 to 20mA (2 conductors)
Mechanical connection 9/16-18 UNF 2A (SAE6) / external
Electrical connection M12x1 / 4p
Approval UL approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4100/4300 User manual D/E/F
Operating/maintenance instructions EN

(0 MB)

HDA 4100 Pressure Transmitter
Product brochure EN

(6.23 MB)

HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
Operating/maintenance instructions EN

(3.47 MB)

HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
Operating/maintenance instructions EN

(1.72 MB)

HDA 4100/4300/4400/4700 ship User manual D/E
Operating/maintenance instructions EN

(0 MB)

HDA 4100/4300/4400/4700 Ex ia CSA User manual E
Operating/maintenance instructions EN

(1.48 MB)

HDA 4100/4300/4400/47000 IECEx User manual D/E
Operating/maintenance instructions EN

(5.25 MB)

HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(2.51 MB)

HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(4.37 MB)

HDA 4100 Pressure Transmitter Ex applications ATEX IECEx double approval
Product brochure EN

(0 MB)

HDA 4100 Pressure Transmitter shipping applications
Product brochure EN

(5.13 MB)

Electronic Pressure Transmitter in ATEX Version HDA 4100
Product brochure EN

(0 MB)

HDA 4100 Pressure Transmitter Ex applications
Product brochure EN

(0 MB)

HDA 4100 Pressure Transmitter Ex applications ATEX, IECEx,HART
Product brochure EN

(0.78 MB)

Electronic Pressure Transmitter HDA 4100 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
Product brochure EN

(0 MB)

Pressure transmitters for hydrogen applications
Product brochure EN

(22.21 MB)