EDS 4479-0500-2P-DS-000(psi)5m

Material number
924663
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Display No
Type of pressure Relative
Pressure unit PSI
Setting range min value 0
Setting range max value 500
Switching outputs 2
Mechanical connection 9/16-18 UNF 2A (SAE6) / external
Electrical connection Conduit 1/2-14 NPT single lead
Additional interface No
Approvals and certificates ATEX

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 4400 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions EN

(7.72 MB)

EDS 4400 programmable User manual D/E/F
Operating/maintenance instructions EN

(0.51 MB)

EDS 4100/4300/4400 ATEX User manual D/E
Operating/maintenance instructions EN

(2.43 MB)

EDS 4400 Pressure Switch
Product brochure EN

(0.82 MB)

EDS 4400 Pressure Switch Ex applications ATEX approval
Product brochure EN

(0.85 MB)

EDS 4400 Pressure Switch Ex series applications ATEX approval
Product brochure EN

(0.78 MB)

EDS 4400 Pressure Switch Ex applications ATEX, CSA, IECEx
Product brochure EN

(0.91 MB)

EDS 4400 Pressure Switch Ex series applications ATEX, CSA, IECEx
Product brochure EN

(0.86 MB)