HNS 3126-F31-0410-000
Material number
926725
Technical data
| Product Features | |
|---|---|
| Display | Yes |
| Measuring principle | Magnetostrictive |
| Rod length [mm] | 410 |
| Measuring range [mm] | 338 |
| Switching outputs | 2 |
| Additional interface | 4 to 20mA (2 conductors), 0 to 10V, IO-Link |
| Mechanical connection | G3/4 A DIN 3852 / external |
| Electrical connection | M12x1, 4-pole |
| Integrated temperature sensor | Yes |
| Approvals and certificates | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.