HNT 1128-F11-0410-000

Material number
926999
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Measuring principle Magnetostrictive
Rod length [mm] 410
Output signal CANopen
Mechanical connection G3/4 external
Electrical connection M12x1, 5-pole
Approvals and certificates UL approval
Integrated temperature sensor Yes
Measuring range [mm] 338

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
926999 HNT 1128 F11 0410 000 EN
Product information EN

(0.14 MB)

EDS 926999 HNT 1128 F11 0410 000
Software EN

(0 MB)

HNT 1100 CANopen User manual D/E/F
Operating/maintenance instructions EN

(1.02 MB)

HNT 1200 Analogue User manual D/E/F
Operating/maintenance instructions EN

(2.61 MB)

HNT 1200 Level Transmitter
Product brochure EN

(0 MB)

HNT 1100 Level Transmitter
Product brochure EN

(0 MB)