HNS 3226-2-0500-000

Material number
927049
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Approvals and certificates UL approval
Rod length [mm] 500
Integrated temperature sensor No
Display Yes
Measuring principle Magnetostrictive
Measuring range [mm] 428
Switching outputs 2
Additional interface No
Mechanical connection G3/4 A DIN 3852 / external
Electrical connection M12x1, 4-pole

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HNS 3100/3200 User manual D/E/F
Operating/maintenance instructions EN

(1.16 MB)

HNS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions EN

(3.05 MB)

HNS 3000 Level Switch
Product brochure EN

(0 MB)

HNS 3000 Level Switch IO-Link
Product brochure EN

(0 MB)