-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Approvals and certificates | UL approval |
---|---|
Rod length [mm] | 1000 |
Integrated temperature sensor | No |
Display | Yes |
Measuring principle | Magnetostrictive |
Measuring range [mm] | 928 |
Switching outputs | 2 |
Additional interface | 4 to 20mA (2 conductors) |
Mechanical connection | G3/4 A DIN 3852 / external |
Electrical connection | M12x1, 4-pole |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
IODD 927050 HNS 3226 F31 1000 000
Software
EN
(0.04 MB)
HNS 3100/3200 User manual D/E/F
Operating/maintenance instructions
EN
(1.16 MB)
HNS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions
EN
(3.05 MB)
HNS 3000 Level Switch
Product brochure
EN
(0.82 MB)
HNS 3000 Level Switch IO-Link
Product brochure
EN
(0.69 MB)
HNS 3000 Level Switch
Industry brochure
EN
(0.82 MB)
HNS 3000 Level Switch IO-Link
Industry brochure
EN
(0.69 MB)