-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Display | Yes |
---|---|
Type of pressure | Absolute |
Pressure unit | BAR |
Setting range min value | 0 |
Setting range max value | 2.5 |
Switching outputs | 1 |
Mechanical connection | G1/4 ISO 1179-1 / internal |
Electrical connection | M12x1 / 4p |
Additional interface | 4 to 20mA |
Approvals and certificates | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 3100/3300/3400 VDMA User manual D/E
Operating/maintenance instructions
EN
(2.21 MB)
EDS 3100/3300/3400 UL User manual D/E
Operating/maintenance instructions
EN
(1.75 MB)
EDS 3100/3300/3400 UL IO-Link User manual D/E
Operating/maintenance instructions
EN
(3.1 MB)
EDS 3100 Pressure Switch
Product brochure
EN
(1.65 MB)
EDS 3100 Pressure Switch IO-Link
Product brochure
EN
(1.64 MB)