EDS 8446-2-0025-000 + PP

Material number
929365
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Display Yes
Type of pressure Relative
Pressure unit BAR
Setting range min value 0
Setting range max value 25
Switching outputs 2
Mechanical connection G1/4 A ISO 1179-2 / external
Electrical connection M12x1 / 4p
Additional interface No
Approvals and certificates UL approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 8400 (VDMA) User manual D/E/F
Operating/maintenance instructions EN

(1.3 MB)

EDS 8400 (VDMA) User manual US
Operating/maintenance instructions EN

(0 MB)

EDS 8400 Compakt instruction D/E
Operating/maintenance instructions EN

(0 MB)

EDS 8400 Quick guide US-Version D/E
Operating/maintenance instructions EN

(0 MB)

EDS 8000 Pressure Switch
Product brochure EN

(0 MB)