-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Output signal | 4 to 20mA (3 conductor, source) |
---|---|
Approval | None |
Temperature range min value | -25 |
Temperature range max value | 125 |
Mechanical connection | G1/4 A DIN 3852 / external |
Electrical connection | M12x1 / 4p |
Accuracy | 2.0% max = 1.0% typ. |
Probe length | 40 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HTT 1200S IO-Link User manual D/E
Operating/maintenance instructions
EN
(11.53 MB)
HTT 1200 IO-Link Temperature Transmitter
Product brochure
EN
(5.83 MB)
HTT 1200 SAE J1939 Protocol description E
Operating/maintenance instructions
EN
(0 MB)
HTT 1200/1200S CANopen Protocol description E
Operating/maintenance instructions
EN
(4.93 MB)
HTT 1000 OEM Temperature Transmitter
Product brochure
EN
(5.91 MB)