-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Display | Yes |
---|---|
Type of pressure | Relative |
Pressure unit | BAR |
Setting range min value | 0 |
Setting range max value | 16 |
Switching outputs | 2 |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Electrical connection | M12x1 / 4p |
Additional interface | 4 to 20mA |
Approvals and certificates | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HPS 2400 Pressure Switch IO-Link
Product brochure
EN
(2.21 MB)
HPS 2400 IO-Link Compact instruction D/E
Operating/maintenance instructions
EN
(1.22 MB)
HPS 2400 IO-Link User manual D/E
Operating/maintenance instructions
EN
(5.3 MB)