HNS 312P-8-2200-000

Material number
930624
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates No
Rod length [mm] 2200
Integrated temperature sensor Yes
Display Yes
Measuring principle Magnetostrictive
Measuring range [mm] 2128
Switching outputs 4
Additional interface 0 to 10V
Mechanical connection G3/4 A DIN 3852 / external
Electrical connection M12x1, 8-pole

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HNS 3100/3200 User manual D/E/F
Operating/maintenance instructions EN

(1.16 MB)

HNS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions EN

(3.05 MB)

HNS 3000 Level Switch
Product brochure EN

(0.82 MB)

HNS 3000 Level Switch IO-Link
Product brochure EN

(0.69 MB)

HNS 3000 Level Switch
Industry brochure EN

(0.82 MB)

HNS 3000 Level Switch IO-Link
Industry brochure EN

(0.69 MB)