Search results for: 'FSK'
76
Results
in category
Products
Module
<div>Temperature switches TSE are elements for monitoring the temperature of pressure fluids</div><div><p>TSE:<br /> - Three nominal temperatures: 60°C, 70°C and 80°C.<br /> - Problem-free installation in FSA and FSK (here as TSE-L)<br /> - Simple standardised installation conditions (FSA / K)<br /> - Corrosion-free surfaces</p></div>
Module
HYDAC fluid level sensors with oval plastic tube. When fluid drops below the minimum level, an electrical signal is sent that can be used as a warning message or for level regulation. Choose from sizes from 076 to 381 mm, extensive seal variants, connector designs and accessories. Switch contacts available as NC contact, NO contact or changeover contact. Temperature range of operating fluid -20°C to +95°C – other versions on request. Please ask us for help in finding the right product for you.
Product category
<div>Customer-specific OEM product for large series<br /> (Minimum order quantity 500 pieces)</div><div><p>The temperature switch series HTS 8000 has been specifically developed for the OEM market, e.g. in mobile applications. It is based on a silicon semiconductor device with corresponding evaluation electronics. All parts in contact with fluid are in stainless steel, and are welded together.<br /> The transistor output is available with either an N/C or an N/O function.<br /> The switch and switch-back point of the HTS 8000 is factory-set according to customer specification.<br /> For the electrical connection, various built-in connection plugs are available. With a pressure resistance of 600 bar and excellent EMC characteristics, the HTS 8000 is ideal for use in harsh conditions. <br /></p><ul><li> Accuracy: ≤ ± 1,5 % FS typ. </li><li> Very compact design</li><li> Exceptional EMC properties</li><li> Long-term stability</li></ul></div>
9.545717
0
Result
in category
Topics & Solutions
5
Results
in category
Downloads
FSK...LED Fluid level sensor
Measurement, display & analysis technology
Fluid level gauges and sensors
Product brochure
No details
English
(628 KB)
def5050_Bedienungsanleitung-00-00-03-fsk
Measurement, display & analysis technology
Fluid level gauges and sensors
Operating/maintenance instructions
(292 KB)
FSK Fluid level sensor with riser tube made of plastic
Product brochure
No details
English
(738 KB)
DEF5050-2-B0-05-12_ba_FSK_2SP-V
Measurement, display & analysis technology
Fluid level gauges and sensors
Operating/maintenance instructions
(872 KB)
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Measurement, display & analysis technology
Fluid level gauges and sensors
Product brochure
No details
English
(1.13 MB)
Is your file not listed?
To our download & media center