HLT 1100

Material number
GP_1000266906
learn more ...
Product Search
Filter selection
Reset filter
Measuring range [mm]
Select all Reset selection
Output signal
Select all Reset selection
Electrical connection
Select all Reset selection
Approvals and certificates
Select all Reset selection

HLT 1100


Grouped product items
HLT 1100-R2-K01-F11-0220-000
Material-No. 921206
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
220
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K01-F11-1090-000
Material-No. 921207
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
1090
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K02-C01-0900-000
Material-No. 921317
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
900
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K01-C01-0620-000
Material-No. 921354
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
620
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K01-C01-1000-000
Material-No. 921393
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
1000
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K01-F11-0620-000
Material-No. 921435
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
620
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K02-F11-0900-000
Material-No. 921525
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
900
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K02-F11-0660-000
Material-No. 921526
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
660
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K10-C01-0260-000
Material-No. 921532
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
260
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K10-C01-0310-000
Material-No. 921533
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
310
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K10-C01-0950-000
Material-No. 921534
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
950
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K05-C01-0600-000
Material-No. 921537
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
600
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K01-C01-2050-000
Material-No. 921551
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
2050
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K01-C01-2500-000
Material-No. 921552
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
2500
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K05-C01-0175-000
Material-No. 921554
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
175
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K05-G01-0355-000
Material-No. 921628
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
355
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K01-C01-0260-000
Material-No. 921639
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
260
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K05-C01-2500-000
Material-No. 921655
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
2500
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K10-C01-0610-000
Material-No. 921732
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
610
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 1100-R2-K10-C01-0710-000
Material-No. 921733
Measuring principle:
Magnetostrictive
Design / geometry:
Rod
Measuring range [mm]:
710
Resolution:
0.1 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HLT 1100 Analog Safety Safety manual D/E
Operating/maintenance instructions EN

(1.75 MB)

HLT 1100 CANopen Safety Safety manual D/E
Operating/maintenance instructions EN

(1.68 MB)

HLT 1100-R2 Analogue User manual D/E
Operating/maintenance instructions EN

(0 MB)

HLT 1100-R2 CANopen+SAE J1939 User manual D/E/F
Operating/maintenance instructions EN

(2.4 MB)

HLT 1100-R2 Analogue Safety User manual D/E/F
Operating/maintenance instructions EN

(1.13 MB)

HLT 1100-R2 CANopen Safety User manual D/E/F
Operating/maintenance instructions EN

(1.09 MB)

HLT 1100 CANopen Safety Protocol description E
Operating/maintenance instructions EN

(0 MB)

HLT 1100-R2 Linear Position Transmitter
Product brochure EN

(0 MB)

HLT 1100-R2 Linear Position Transmitter PL d, SIL 2
Product brochure EN

(0 MB)

HLT 1100-R2 Linear Position Transmitter CANopen Safety PL d, SIL 2
Product brochure EN

(0 MB)

HLT 1100-R2 Linear Position Transmitter CANopen
Product brochure EN

(0 MB)

HLT 1100 CANopen Safety(HLT1k-3 V03) Protocol description E
Operating/maintenance instructions EN

(0 MB)

HLT 1100/2150/2550 CANopen Protocol description E
Operating/maintenance instructions EN

(4.96 MB)

HLT 1100 SAE J1939 Protocol description E
Operating/maintenance instructions EN

(0 MB)