Damping rings
HYDAC damping rings enable a noise reduction between the drive unit and the container by means of an elastomeric oil-tight separation.
- Inexpensive noise reduction through decoupling from container
- High permitted radial, angular and axial stress
- For vertical and horizontal installation
- Vulcanised sealing lip, no additional seal required
- Resistant to mineral oil thanks to NBR rubber compound
- Sizes available for delivery: 200 to 600
Material number
learn more ...
GP_1000422043
Product Search
Filter selection
Reset filter
Damping rings
|
DAEMPFUNGSRING DFR-V1/B5-450
Material-No. 1151180
|
|
||||
|
DAEMPFUNGSRING DFR-V1/B5-550
Material-No. 1151181
|
|
||||
|
DAEMPFUNGSRING DFR-V1/B5-200
Material-No. 3026885
|
|
||||
|
DAEMPFUNGSRING DFR-V1/B5-250
Material-No. 3026886
|
|
||||
|
Dämpfungsring DFR-V1/B5-300
Material-No. 3026887
|
|
||||
|
DAEMPFUNGSRING DFR-V1/B5-660
Material-No. 3041666
|
|
||||
|
<DAEMPFUNGSRING DFR-V1/B5-400-S*
Material-No. 3210987
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Bell Housings Accessories
Product brochure
EN
(0.91 MB)