
2-way ball valves
Shut off your media reliably with HYDAC 2-way ball valves.
High-quality materials for liquid, gaseous or abrasive media and a large number of designs and connection types are available for your application. In terms of strength and leaktightness, our products fulfil the highest safety standards.
We’re happy to help you – get in touch.
High-quality materials for liquid, gaseous or abrasive media and a large number of designs and connection types are available for your application. In terms of strength and leaktightness, our products fulfil the highest safety standards.
We’re happy to help you – get in touch.
Product Search
Filter selection
Reset filter
Nominal size DN
0
Select all
Reset selection
Nominal size DN
Nominal pressure [bar]
0
Select all
Reset selection
Nominal pressure [bar]
Housing material, ball valve
0
Select all
Reset selection
Housing material, ball valve
Ball valve connection type
0
Select all
Reset selection
Ball valve connection type
Standard
0
Select all
Reset selection
Standard
Connection/flange designation
0
Select all
Reset selection
Connection/flange designation
Wrench size
0
Select all
Reset selection
Wrench size
Design of lever
0
Select all
Reset selection
Design of lever
Approval/test certificate
0
Select all
Reset selection
Approval/test certificate
Nominal pressure [MPa]
0
Select all
Reset selection
Nominal pressure [MPa]
Nominal pressure [Psi]
0
Select all
Reset selection
Nominal pressure [Psi]
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.