Connecting plates AP700 / RP700 / EP700
Connection plates with connections on the side or at the bottom, 1–6 consumers can be mounted, compact design.
- Size 6
- Operating pressure: up to 700 bar
- Flow rate: up to 25 l/min
Characteristics
- Connection plates (AP) / series plates (RP) with threaded connections
- End plate (EP)
- Enables compact control set-up with up to six pilot circuits (see product information, series plates, page 3)
Material number
learn more ...
GP_1000422311
Product Search
Filter selection
Reset filter
Connecting plates AP700 / RP700 / EP700
|
AP700-6-A1-B*00
Material-No. 3641449
|
|
||||
|
AP700-6-A2-B*00
Material-No. 3647854
|
|
||||
|
AP700-6-A3-B*00
Material-No. 3667220
|
|
||||
|
EP700-6-Z-V-C*00
Material-No. 4673155
|
|
||||
|
AP700-6-A4-B*00
Material-No. 4733288
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media