WBF – Wombat Filter
The Wombat filter housing WBF is used in particular for pre- and main filtration of fluids. It provides excellent protection for components and systems primarily in industrial part washers as well as in hydraulic and lubrication systems.
Wombat filter elements or commercially available filter bags are used.
- High contamination retention capacity and low pressure drop due to pleated Wombat filter elements
- Very high filtration efficiency >99.8% in various filtration ratings
- Bar magnets available as an accessory
- Very simple serviceability due to special element construction
- Can also be used with common filter bags
Material number
learn more ...
GP_1000444969
Product Search
Filter selection
Reset filter
WBF – Wombat Filter
|
WBF-100B-CL-FA
Material-No. 4442731
|
|
||||||||
|
WBF-201W-CL-FE
Material-No. 4340544
|
|
||||||||
|
WBF-201B-CL-FZ
Material-No. 4282690
|
|
||||||||
|
WBF-201W-CL-FZ
Material-No. 4282691
|
|
||||||||
|
WBF-100W-CL-FA
Material-No. 4442732
|
|
||||||||
|
WBF-201B-CL-FA
Material-No. 4596795
|
|
||||||||
|
WBF-201Z-BL-FA
Material-No. 4703614
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WB Wombat Filter Element
Product brochure
EN
(0 MB)
WBF WombatFilter
Product brochure
EN
(0 MB)
FM-P Flexmicron Premium
Product brochure
EN
(0 MB)
Flexmicron Economy FM-E
Product brochure
EN
(0 MB)
FB-S Filter bag Standard
Product brochure
EN
(0 MB)
FB-E Filter bag Economy
Product brochure
EN
(0 MB)