HAT 3000

Material number
GP_1000189379
learn more ...
Product Search
Filter selection
Reset filter
Mechanical connection
Select all Reset selection

HAT 3000


Grouped product items
HAT 3836-F13-360L-P01-V126-M01-S2PD-000
Material-No. 925563
Accuracy:
0.2° max = 0.1° typ
Resolution:
18 bit
Output signal:
CANopen Safety
Mechanical connection:
10 mm solid shaft, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 3836-F13-360L-P01-D098-M01-S2PD-000
Material-No. 929114
Accuracy:
0.2° max = 0.1° typ
Resolution:
18 bit
Output signal:
CANopen Safety
Mechanical connection:
9 mm Form D, DM 8 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HAT 1400/3800 CANopen Safety Protocol description E
Operating/maintenance instructions EN

(1.22 MB)

HAT 1400/3800 CANopen Protocol description E
Operating/maintenance instructions EN

(1 MB)

HAT 3800 CANopen User manual D/E/F
Operating/maintenance instructions EN

(0.94 MB)

HAT 3800 CANopen Safety Safety manual D/E
Operating/maintenance instructions EN

(1.01 MB)

HAT 3800 CANopen Safety User manual D/E/F
Operating/maintenance instructions EN

(0.96 MB)

HAT 3800 Angle Sensor CANopen
Product brochure EN

(2.17 MB)

HAT 3800 Angle Sensor CANopen, PLd, SIL 2
Product brochure EN

(2.17 MB)