HMG 4000

HMG 4000

The HMG 4000 portable data recorder is a portable measurement and data acquisition. It was mainly developed for all measured variables in relation with hydraulic systems, such as pressure, temperature, flow rate and linear position. Moreover, it provides a very high flexibility, even when it comes to evaluating other measured variables. The main applications are servicing, maintenance or test rigs.

The HMG 4000 has a very easy-to-operate user interface due to its large 5.7" touchscreen. The operator can access all of the device’s functions and settings by means of clearly presented selection menus.

The HMI 4000 can record the signals of up to 38 sensors at once.

For this purpose, HYDAC ELECTRONIC offer special sensors, which are automatically detected by the HMG 4000 and whose parameters such as measurement values, measuring ranges and measuring units can be set. On the one hand there are the HYDAC HSIsensors (HYDAC Sensor Interface) for the measurement of pressure, temperature and flow rate, for the connection of which there are 8 analogue input channels.

Furthermore, there is the option of connecting HYDAC SMART sensors to these inputs. SMART sensors can display several different measured variables at a time.

Up to 28 special HYDAC HCSIsensors (HYDAC CAN Sensor Interface) can also be connected via the CAN bus connection, also with automated sensor detection.

HMG 4000 can optionally be connected to an existing CAN network. This enables the recording of measured data transmitted via CAN bus (e.g. motor speed, motor pressure) in combination with the measured data from the hydraulic system.

The device also offers measurement inputs for standard sensors with current and voltage signals.

The HMG 4000 rounds off the application, providing two additional digital inputs (e.g. for frequency or rpm measurements).

The most impressing feature of the HMG 4000 is its ability to record the dynamic processes of a machine in the form of a measurement curve and render them as a graph — and, moreover, online and in real time.

HYDAC software HMGWIN which is specific to the HMG 4000, is supplied for convenient post-processing, rendering and evaluation of measurements on your computer.

  • Large, full colour graphics display 5.7" touch screen
  • Capable of recording up to 38 sensors at once, 8 analogue, 2 digital sensors and 28 HSCI sensors via CAN bus
  • Up to 100 measurement channels can be depicted simultaneously
  • High-speed sampling rate, up to 8 sensors at 0.1 ms at a time
  • Quick and independent basic setting by use of automatic sensor recognition
  • Analogue inputs 0.. 20 mA, 4 to 20 mA voltage 0 .. 50V, -10 .. 10 V
  • PT 100/1000 input
  • Connection to a CANbus system (also J1939)
  • Simple and user-friendly operation, intuitive menu
  • Practical, robust design
  •  Very large data memory for archiving measurement curves. Enables the storage of 500 measurements with up to 8 million measured values
  •  Various measurement modes:
-  Normal measuring
                       - Fast curve recording                        - Long-term measurements
  • Recording of dynamic processes "online" in real time
  • Event-driven measurements with several triggering options
  • Programming function for HYDAC switch devices
  • PC interface via USB
  • USB Host connection for USB memory sticks
  • Convenient visualisation, archiving and data processing using the HMGWIN software supplied.
Material number
GP_1000510101
learn more ...
Product Search
Filter selection
Reset filter

HMG 4000


Grouped product items
HMG 4000-000-E
Material-No. 925279
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HMG 4000-000-D
Material-No. 925281
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HMG 4000-000-F
Material-No. 925282
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HMG 4000-000-US
Material-No. 925283
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HMG 4000-000-US +PP
Material-No. 928396
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HMG 4000 User manual E
Operating/maintenance instructions EN

(8.74 MB)

HMG 4000 Portable Data Recorder
Product brochure EN

(1.98 MB)

Firmware HMG 4000
Software EN

(1.43 MB)

Software HMGWIN V04 R23
Software EN

(26.9 MB)

USB driver HMG 4000
Software EN

(4.24 MB)