Search results for: 'Pressure display units'
9
Results
in category
Products
HYDAC multi-station gauge isolator MS for checking different system pressures in your hydraulic system. Large number of designs available, with and without pressure gauge. For leakage-free measurement, choose our MSL – please ask us for assistance in making your selection.
18.083464
Module
<div><p>Available versions:<br /> Standard</p></div><div><p>The HMG 500 is a portable measuring instrument for simple measuring tasks in fluid technology such as hydraulics, pneumatics, lubrication, process,
refrigeration and air conditioning. Up to two sensors with HYDAC Sensor Interface (HSI), for example for measuring pressure, temperature or flow rate, can be connected (exception: SMART sensors). The HMG 500 automatically recognises these sensors and takes all of the necessary basic settings from each sensor. The measurement values and the corresponding physical unit are displayed on an easy-to-read LCD display. In addition, the HMG 500 offers a multitude of additional advantages, e.g. in comparison with pressure measurements on machines and plants using mechanical pressure gauges. The user profits from a technology-related high measurement accuracy and measuring dynamic. The HMG 500 determines the measured values with a very high sampling rate and can thereby as a result, for example, record and display pressure peaks in the maximum value memory or rapid pressure reliefs in the minimum value memory. Furthermore, differential measurements can be carried out with two similar sensors in order, for example, to evaluate pressure drops or temperature differentials. The HMG 500 offers a function for the precise and safe setting of mechanical pressure and temperature switches for the purpose of expanding the range of applications. Thanks to its compactness, simplicity and versatility, the HMG 500 is recommended as a valuable companion for employees in maintenance, commissioning and service. </p><ul><li> Mobile 2-channel portable data recorder</li><li> Straightforward and user-friendly key operation</li><li> Large LCD display with battery status indicator</li><li>Two sensor inputs, automatic sensor detection</li><li> Measuring range and unit of connected sensors detected automatically</li><li> Tare of individual measurement channels</li><li> Display of current measured value</li><li> Display of difference (channel A–B)</li><li>Min. or max. value measurement, with reset function</li><li> Adjustment aid for mechanical pressure and temperature switches</li></ul></div>
Module
<div>Available versions:<br /> Standard</div><div><p>The HMG 510 is a hand-held instrument for simple measurement tasks on
hydraulic and pneumatic systems in mobile and industrial applications. Thanks to its compactness and ease of handling, the HMG 510 is an ideal companion for employees in maintenance, commissioning and service. Up to two sensors with HYDAC Sensor Interface (HSI) can be connected. Sensors are available to measure pressure, temperature and flow rate as well as sensors for condition monitoring (also known as SMART sensors). SMART sensors include for example the oil level sensor HYDACLab<sup>®</sup>, the moisture sensor AS 1000 or the contamination sensor CS 1000. The HMG 510 automatically recognises these sensors and takes all of the necessary basic settings from each sensor. The measurement values and the corresponding physical unit are displayed on an easy-to-read LCD display. The HMG 510 offers in addition the opportunity of transferring the memory values of the SMART sensors mentioned above to a PC. With the HYDAC PC software "CMWIN", it is possible to present the saved measured data of the SMART sensors on the PC in the form of a curve and to analyse, edit, process and archive that data. The HMG has a standard integrated USB interface to enable this data transfer. The HMG 510 offers a function for the precise and safe setting of mechanical pressure and temperature switches for the purpose of expanding the range of applications. </p><ul><li> Mobile 2-channel portable data recorder</li><li> Straightforward and user-friendly key operation</li><li> Large LCD display with battery status indicator</li><li>Two sensor inputs, automatic sensor detection</li><li> Specially for displaying measured values of condition monitoring sensors (SMART sensors)</li><li> Measuring range and unit of connected sensors detected automatically</li><li> Tare of individual measurement channels</li><li> Display of current measured value</li><li> Display of difference (channel A–B)</li><li>Min. or max. value measurement, with reset function</li><li> Adjustment aid for mechanical pressure and temperature switches</li><li> USB interface</li></ul></div>
15
Results
in category
Topics & Solutions
Discover the HYDAC world of products – from filters and accumulators to mobile hydraulics. With many years of expertise, HYDAC provides product solutions in a wide range of industries, such as machine tools, renewable energies and agricultural machin ...
Particularly manoeuvrable, little wear, precise and gentle on the ground - agricultural machines must meet high demands. It is a factor that electro-hydraulic steering systems face major challenges in towed and semi-mounted trailers and work machines ...
Discover HYDAC's assistance systems now: contact our experts for more information on your digital field of vision enhancement.
Get a no-obligation consultation now For your future-proof system architecture: HYDAC systems for digital field of vision e ...
The HYDAC service range is the all-inclusive professional support for your individual service needs. HYDAC Services Our service portfolio – commissioning, maintenance & fluid managementThe HYDAC Service Center ServiCenter provides a comprehensiv ...
Innovations in the automotive industry have a direct impact on the global tyre market. The constant stream of new requirements calls for sustainable and digital solutions in drive technology, electronics and cooling. Experience our expertise first-ha ...
The optimal system architecture for every application: with our reliable components and robust system solutions, we create the foundation for innovative solutions for today's and tomorrow's mobile machine system architectures. Whether it’s sensors, c ...
Software products, device drivers and instructions Drivers & Software FluidMonitoring Software FluMoS light The FluidMonitoring Software FluMoS Light is a software for reading in, displaying and editing data from HYDAC fluid sensors. It enables the ...
From hydraulic systems and components to cooling and filter systems and measurement equipment and electronics: HYDAC can give you the right solution for the condition monitoring and conditioning of the oil you use, to ensure safety of operation and i ...
1
Result
in category
Downloads
MS/MSL Multi-Station Gauge Isolator
Measurement, display & analysis technology
Pressure display units
Product brochure
No details
English
(605 KB)
Is your file not listed?
To our download & media center