Pressure sequence valves DA700
The valve is used to switch the low-pressure flow independently of pressure. Once the set switch-off pressure has been reached in the system, the low-pressure flow is switched to depressurised circulation and so only the HP pump still conveys medium in the system. If the pressure drops to below the set value, the low-pressure flow is switched back on. Thanks to the maximum switch-off pressure being limited by lock nuts, the risk of pressure being exceeded accidentally is eliminated.
Operating pressure | Up to 700 bar |
Max. flow rate | 25 l/min |
Nom. size | Size 6 |
Material number
learn more ...
GP_1000422282
Product Search
Filter selection
Reset filter
Pressure sequence valves DA700
|
DA700-6-A-350-V-A*00
Material-No. 3682115
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media