Pressure switch DV7.1
With an adjustable change-over contact
Easily and precisely adjustable pressure switch that works on the piston-spring principle. If the oil pressure rises to the set value, the built-in micro-switch is actuated – if the pressure drops, flow is enabled.
Material number
learn more ...
GP_1000422351
Product Search
Filter selection
Reset filter
Pressure switch DV7.1
|
DV7.1000.33100
Material-No. 3641450
|
|
||||
|
DV7.100.33010
Material-No. 3658055
|
|
||||
|
DV7.1000.29100
Material-No. 3658057
|
|
||||
|
DV7.180.33018
Material-No. 3665354
|
|
||||
|
DV7.160.29016
Material-No. 3674639
|
|
||||
|
DV7.100.29010
Material-No. 3682681
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media