Pump combinations KKP
Radial piston pumps KKP are very lightweight and compact 2-stage (HP/LP) pump units in hollow shaft design. This enables extremely space-saving mounting to the electric motor without bell housing and coupling on the tank end cap. Combined with the valves integrated in the pump unit, these series are unbeatable in terms of multifunctionality and space optimisation.
Operating pressure LP | Up to 160 bar |
Displacement LP | 0.94 to 5.43 cm³/rotation |
Operating pressure HP | Up to 700 bar |
Displacement HP | 0.17 to 2.71 cm³/rotation |
Speed range | 1500 to 3600 rpm |
Material number
learn more ...
GP_1000422225
Product Search
Filter selection
Reset filter
Pump combinations KKP
|
KKP01-0,24-700-2,08-60-V-A*00
Material-No. 4002107
|
|
||||
|
KKP02-0,24-700-2,65-60-V-A*00
Material-No. 4002112
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Installation Manual KKP
Assembly/repair instructions
EN
(0 MB)