Pump combinations SKPI
Radial piston pumps SKPI, combined with a mounted external gear pump, are highly lightweight and compact 2-circuit pumps (HP/LP) in hollow shaft design. The new IEC flange – in three sizes – enables space-saving mounting to electric motors without bell housing and coupling, either inside or outside the tank. The pump is now available both with and without valve island, with integrated pressure relief valve DVM (700 bar) and pressure cut-off valve DAM. This makes the pump unbeatable in terms of multifunctionality and space optimisation.
Operating pressure LP | Up to 250 bar |
Displacement LP | 4.5 to 14.0 cm³/rotation |
Operating pressure HP | Up to 700 bar |
Displacement HP | 0.47 to 2.71 cm³/rotation |
Speed range | Up to 2000 rpm |
Material number
learn more ...
GP_1000422227
Product Search
Filter selection
Reset filter
Pump combinations SKPI
|
SKPI-90-0,68-700-5,18-100-VB-V-A*00
Material-No. 4132159
|
|
||||
|
SKPI-100-1,21-700-7,51-100-VB-V-A*00
Material-No. 4132161
|
|
||||
|
SKPI-100-1,53-700-7,83-100-VB-V-A*00
Material-No. 4132164
|
|
||||
|
SKPI-112-1,53-700-15,53-100-VB-V-A*00
Material-No. 4132167
|
|
||||
|
SKPI-80-0,47-700-4,97-50-VB-V-A*00
Material-No. 4142521
|
|
||||
|
SKPI-112-2,16-700-10,36-100-VB-V-A*00
Material-No. 4312998
|
|
||||
|
SKPI-90-0,85-700-7,15-75-VB-V-A*00
Material-No. 4315660
|
|
||||
|
SKPI-112-2,16-700-8,46-100-VB-V-A*00
Material-No. 4317568
|
|
||||
|
SKPI-112-2,16-700-16,16-100-VB-V-A*00
Material-No. 4317570
|
|
||||
|
SKPI-112-2,71-700-16,71-100-VB-V-A*00
Material-No. 4317571
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Installation Manual SKPI with valve island
Assembly/repair instructions
EN
(0 MB)
Installation Manual SKPI without valve island
Assembly/repair instructions
EN
(0 MB)