Radial piston pumps BRK1001/1002
Radial piston pumps BRK are highly robust radial units with high volumetric efficiency, broad rotational speed range and high reliability, even under adverse conditions.
Max. operating pressure: | 1000 bar |
Displacement: | 0.47 to 6.33 cm³/rotation |
Max. rotational speed: | 2000 rpm |
Material number
learn more ...
GP_1000422205
Product Search
Filter selection
Reset filter
Radial piston pumps BRK1001/1002
|
BRK1001-0,47-1000-V-C*00
Material-No. 4488415
|
|
||||
|
BRK1001-0,68-1000-V-C*00
Material-No. 4488416
|
|
||||
|
BRK1001-0,79-1000-V-C*00
Material-No. 4488417
|
|
||||
|
BRK1001-1,13-1000-V-C*00
Material-No. 4488418
|
|
||||
|
BRK1001-1,21-1000-V-C*00
Material-No. 4488419
|
|
||||
|
BRK1001-1,53-1000-V-C*00
Material-No. 4488420
|
|
||||
|
BRK1001-2,01-1000-V-C*00
Material-No. 4488422
|
|
||||
|
BRK1001-2,54-900-V-C*00
Material-No. 4488423
|
|
||||
|
BRK1002-1,10-1000-V-C*00
Material-No. 4488424
|
|
||||
|
BRK1002-1,58-1000-V-C*00
Material-No. 4488535
|
|
||||
|
BRK1002-2,81-1000-V-C*00
Material-No. 4488537
|
|
||||
|
BRK1002-3,56-1000-V-C*00
Material-No. 4488538
|
|
||||
|
BRK1002-4,40-900-V-C*00 *
Material-No. 4488539
|
|
||||
|
BRK1002-6,33-850-V-C*00 *
Material-No. 4488540
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Installation Manual BRK
Assembly/repair instructions
EN
(0.17 MB)