Radial piston pumps BRK701/702
Radial piston pumps BRK are highly robust radial units with high volumetric efficiency, broad rotational speed range and high reliability, even under adverse conditions.
Max. operating pressure | 700 bar |
Displacement | 0.24 to 8.14 cm³/rotation |
Max. rotational speed | 2000 rpm |
Material number
learn more ...
GP_1000422201
Product Search
Filter selection
Reset filter
Radial piston pumps BRK701/702
|
BRK701-0,47-700-V-C*00
Material-No. 3845318
|
|
||||
|
BRK701-0,68-700-V-C*00
Material-No. 3845320
|
|
||||
|
BRK701-0,79-700-V-C*00
Material-No. 3845322
|
|
||||
|
BRK701-1,03-700-V-C*00
Material-No. 3845335
|
|
||||
|
BRK701-1,13-700-V-C*00
Material-No. 3845336
|
|
||||
|
BRK701-1,21-700-V-C*00
Material-No. 3845337
|
|
||||
|
BRK701-1,31-700-V-C*00
Material-No. 3845338
|
|
||||
|
BRK701-1,53-700-V-C*00
Material-No. 3845340
|
|
||||
|
BRK701-1,88-700-V-C*00
Material-No. 3845344
|
|
||||
|
BRK701-2,01-700-V-C*00
Material-No. 3845365
|
|
||||
|
BRK701-2,54-700-V-C*00
Material-No. 3845366
|
|
||||
|
BRK701-2,71-700-V-C*00
Material-No. 3845367
|
|
||||
|
BRK701-3,14-700-V-C*00
Material-No. 3845369
|
|
||||
|
BRK701-4,52-500-V-C*00
Material-No. 3845372
|
|
||||
|
BRK702-4,52-700-V-C*00
Material-No. 3845374
|
|
||||
|
BRK702-5,65-700-V-C*00
Material-No. 3845386
|
|
||||
|
BRK702-6,33-700-V-C*00
Material-No. 3845387
|
|
||||
|
BRK702-7,31-700-V-C*00
Material-No. 3845388
|
|
||||
|
BRK702-8,14-700-V-C*00
Material-No. 3845389
|
|
||||
|
BRK701-1,66-700-V-C*00
Material-No. 3850172
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Installation Manual BRK
Assembly/repair instructions
EN
(0.17 MB)