Fluid level gauge
Fluid level gauges FSA are units that are used to check and monitor a operating fluid level.
FSA:
- Range of five tiered sizes
- Visual thermometer with °C and °F in scale
- Temperature gauges which record the temperature of the operating fluid in the tank. Scale in °C.
- Dual scale in °C and °F available on request.
- Simple standardised installation conditions (FSA/K)
Downloads
3D CAD models can be found in the product tree at the according products
Category
Language
Documents | Document No. | Language | Size | Download |
---|---|---|---|---|
Operating/maintenance instructions | ||||
EA FSAStandard DE 20190729 SDE AIN V1 | 1000216156 | DE | 2.06 Mb | |
Montageinfo FSAmitGewindebohrung DE SDE AIN V1 | 1000216155 | DE | 0 Mb | |
Product brochure | ||||
DE5050 3 FSA Reflex SDE AIN V1 | 1000216159 | DE | 0 Mb | |
DE5050 4 FSK LED SDE AIN V1 | 1000216160 | DE | 0 Mb | |
DE5050 FSA FSK TS SDE AIN V1 | 1000216157 | DE | 1.3 Mb |