Search results for: 'Cooling systems'
25
Results
in category
Products
Module
<table><tr><td>Previously a number of lower capacity cooling systems would be installed, but we are now able to unify this easily and reliably.<br /> A centralised water chiller is installed which can supply cold water to a number of smaller water/water passive coolers.<br /> Cooling water which is required for heat exchange at the condenser of the cooling system is normally provided by a mains water supply. A heat exchanger may be used if a mains water supply is not available. This is usually outdoors and releases energy into the environment.</td></tr></table>
Module
<table><tr><td>Battery thermal management systems (BTMS) ensure that the temperature inside the battery is kept in the optimal range. Additional functions can also be integrated to heat or cool the driver’s cab. A compact system for a controlled battery temperature and comfortable temperatures in the passenger compartment.<br /> • Battery performance is stabilised<br /> • The battery’s service life is preserved<br /> • Pleasant temperatures inside the cab<br /><br /> • Basic equipment<br /> • Cooling capacities from 5 to 10 kW<br /> • Ambient temperatures from -20 to +60°C<br /> • Voltage from 450 to 850 V DC + 24 V DC<br /> • Communication via CAN interface<br /> • Tilt and angle of inclination 30° as standard<br /> .<br /> • Design your own BTMS<br /> • Standard but with modular adjustment: put together options in the modular system<br /> • Flexible housing and connector adjustments<br /> • HYDAC know-how with in-house controller, including standard software<br /> • Use of a future-orientated refrigerant with very low global warming potential (GWP 4)<br /> • Cooling system with high safety of operation at angles of up to 45° and low and high ambient temperatures.</td></tr></table>
Product category
<p>Greater safety through cool system solutions.<br />The heat produced by internal losses in the main spindle, drives, control cabinets, cooling lubricants and hydraulics can be dissipated very effectively by means of liquid cooling.<br />HYDAC has a wide range of cooling systems including air cooling, water cooling or compressor cooling to provide you with the optimum cooling solution that meets your requirements in terms of installation space, noise levels, control accuracy or maintenance requirements.</p>
Product category
<table><tr><td>The RFCS cooling unit (chiller) is used to cool various liquids such as water, water glycol, DI water or oil down to the ambient temperature or below. The cooling system consists of the refrigerator, pump, tank and controller and is able to set the temperature of the cooling medium to a previously configured nominal value independently.<br /><br /> Our coolers are available in performance classes from 0.3 kW to 200 kW, depending on whether you decide on the air-cooled or the water-cooled variant of the chiller.<br /><br /> The energy-efficient, patented mixer principle of our coolers, combined with a sealless immersion pump, makes this cooling system the ideal component for your machining centre. </td></tr></table>
20
Results
in category
Topics & Solutions
Because of the topic of climate protection, the automotive industry is facing major challenges. With the industry in a state of change and the gradual conversion to electromobility, the pressure is increasing to make the entire supply chain more sust ...
In the cutting process of industrial bar-cutting systems, precision and efficiency are the top priority. These characteristics require a powerful and dynamic process to ensure an exact cutting length. Optimisation of cutting systems HYDAC – your part ...
Explore more magazine articles We use tailored configuration to find the solution that matches your application – from simple control to highly dynamic closed-loop control. Make use of our industry know-how and our application expertise and put toge ...
Explore more magazine articles Climate change is causing an increasing number of heatwaves worldwide, with severe health and economic consequences. On these hot days, things are particularly difficult for manufacturing companies. Not only do the wor ...
Modern automation solutions and high productivity combined with energy- and cost-efficiency – machine builders in the machine tool industry are being confronted with increasingly complex requirements from customers and from the end user side. HYDAC i ...
Needs-based thermal management can sustainably increase the efficiency and service life of your mobile machine. As an expert in cooling and thermal management, HYDAC is able to offer comprehensive thermal management solutions – both for diesel and hy ...
Power supply Machines and vehicles being powered by either electric batteries or hydrogen only makes sense from a climate protection perspective if the electricity and hydrogen used can be made available in a CO2-neutral way.
While climate-frie ...
Production equipment The market in electric vehicles, above all in electric cars, is currently growing rapidly. This means that enormous expansion is called for in the production capacities for the core components of these vehicles, such as lithium- ...
12
Results
in category
Downloads
FWKS Fluid/Water Cooling Systems
Cooling systems
Fluid/water cooling system
Product brochure
No details
English
(1.14 MB)
FLKS Fluid-Air Cooling Systems
Cooling systems
Fluid/water cooling system
Product brochure
No details
English
(8.28 MB)
FLKS / FWKS / RFCS / HCC Fluid Cooling Systems
Cooling systems
Fluid/water cooling system
Product brochure
No details
English
(1.79 MB)
Gearbox Cooling Systems
Product brochure
Wind power
Renewable energy
English
(411 KB)
RFCS Refrigerated Fluid Chiller Systems Rack-Mount Cooler
Cooling systems
Compressor cooling systems
Product brochure
No details
English
(11.71 MB)
Installation and maintenance manual HCC
Cooling systems
Compressor cooling systems
Operating/maintenance instructions
English
(416 KB)
Installation a. maintenance manual slide
Cooling systems
Compressor cooling systems
Operating/maintenance instructions
English
(749 KB)
BUW BEISTELLKÜHLER S-REIHE EN
Cooling systems
Compressor cooling systems
Operating/maintenance instructions
English
(2.31 MB)
Is your file not listed?
To our download & media center