CAB SUSPENSION

The HYDAC cabin suspension element is an intelligent suspension strut for the cushioning of practically all vehicles. The aggravating vibrations for the driver in the cab are reduced considerably. The special feature lies in the linkage of the two components, the suspension and the damper. The design of the suspension accumulator is tailored to the requirements of the vehicle. This means that an optimum overall system has been achieved for the cabin suspension.

Advantages:

  • Greatly reduced acceleration in vertical direction
  • Reduced roll and pitch
  • Reduction of relative movements to the instruments and operating elements
  • Improved comfort
  • Contribution to the maintenance of work safety regulations/noise and vibration guideline

Add to inquiry list