LFN BN/HC 63 I C 25 A 2.0

Part number
1281399
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
pmax [bar] 100
Filter material BN/HC=Betamicron low pressure
Filtration rating 25
Type of connection Thread (inches, ISO 228)
Connection size 3/4 inch
Clogging indicator A=no CI (screw plug)
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 1=in acc. w. DIN 24550
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFN-DFNF-LFN-LFNF Inline Filter DIN24550
Spare parts list EN

(0.85 MB)