-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Old model code | HRS 4 S 32 PP ST M BL |
---|---|
Tightening torque, bolt | 30 Nm |
Application, clamp | Pipe mounting |
Temp.-resistance, clamp | -30 to +90 °C. |
Size DIN 3015 | Size 4 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3044201 HRS 4 A 32 PP ST M BL EN
Product information
EN
(0.2 MB)