KHB3K-G1/2-L-1112-02X-A

Material number
3402186
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Part number 3402186
Object designation KHB3K-G1/2-L-1112-02X-A
Design KHB3K
Nominal size DN 12
Type of connection Female thread
Connection/flange designation G
Standard DIN ISO 228
Housing material, ball valve Steel
Material code Steel-steel-POM-NBR
Surface protection Zinc-plated
Design of lever Cranked lever
Wrench size SW12
Nominal pressure 420
Nominal pressure 42
Nominal pressure 6000
Actuation Hand lever
Approval/test certificate No approval
Fixing holes Without fixing holes
Lock Without lock
Switch position monitoring Without switch pos. monitoring
Combination No BV combination
Ball bore L

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual KH
Operating/maintenance instructions EN

(1.69 MB)

KHB3K 3/2 Way Ball Valves
Product brochure EN

(0.55 MB)

Handles SW 06-22
Product brochure EN

(0.26 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Ball Valves with Electrical Limit Controls
Product brochure EN

(0.28 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)

Ball Valve Combinations
Product brochure EN

(0.87 MB)

KH ... IOL - Ball valve with IO-Link position monitoring
Product brochure EN

(0.86 MB)