KHZF6-50-5384-06X-A

Material number
3845084
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Part number 3845084
Object designation KHZF6-50-5384-06X-A
Design KHZF6
Nominal size DN 40
Type of connection Flange connection
Connection/flange designation SAE flange
Housing material, ball valve Steel
Material code Struc. steel-stainless steel-PEEK-FKM
Surface protection Zinc-plated
Design of lever Cranked lever
Nominal pressure 420
Nominal pressure 42
Nominal pressure 6000
Actuation Hand lever
Approval/test certificate No approval
Fixing holes Without fixing holes
Lock Without lock
Switch position monitoring Without switch pos. monitoring
Combination No BV combination