-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO7697-00001 | Download 2.92 MB |
[ "DA" ] | PRO7697-00001 | Download 2.92 MB |
[ "DE" ] | PRO7697-00001 | Download 2.9 MB |
[ "DE-AT" ] | PRO7697-00001 | Download 2.9 MB |
[ "DE-CH" ] | PRO7697-00001 | Download 2.9 MB |
[ "EN" ] | PRO7697-00001 | Download 2.92 MB |
[ "EN-AE" ] | PRO7697-00001 | Download 2.92 MB |
[ "EN-CH" ] | PRO7697-00001 | Download 2.92 MB |
[ "EN-IN" ] | PRO7697-00001 | Download 2.92 MB |
[ "EN-PL" ] | PRO7697-00001 | Download 2.92 MB |
[ "ES" ] | PRO7697-00001 | Download 2.92 MB |
[ "ES-AR" ] | PRO7697-00001 | Download 2.92 MB |
[ "ES-MX" ] | PRO7697-00001 | Download 2.92 MB |
[ "FI" ] | PRO7697-00001 | Download 2.92 MB |
[ "FR" ] | PRO7697-00001 | Download 2.92 MB |
[ "FR-CH" ] | PRO7697-00001 | Download 2.92 MB |
[ "HU" ] | PRO7697-00001 | Download 2.92 MB |
[ "IT" ] | PRO7697-00001 | Download 2.92 MB |
[ "IT-CH" ] | PRO7697-00001 | Download 2.92 MB |
[ "JA" ] | PRO7697-00001 | Download 2.92 MB |
[ "KO" ] | PRO7697-00001 | Download 2.92 MB |
[ "MS" ] | PRO7697-00001 | Download 2.92 MB |
[ "NL" ] | PRO7697-00001 | Download 2.92 MB |
[ "NL-BE" ] | PRO7697-00001 | Download 2.92 MB |
[ "NO" ] | PRO7697-00001 | Download 2.92 MB |
[ "PL" ] | PRO7697-00001 | Download 2.92 MB |
[ "PT" ] | PRO7697-00001 | Download 2.92 MB |
[ "SK" ] | PRO7697-00001 | Download 2.92 MB |
[ "SV" ] | PRO7697-00001 | Download 2.92 MB |
[ "TR" ] | PRO7697-00001 | Download 2.92 MB |
[ "ZH" ] | PRO7697-00001 | Download 2.92 MB |
[ "CS" ] | 76991 00001 | Download 3.13 MB |
[ "DA" ] | 76991 00001 | Download 3.13 MB |
[ "DE" ] | 76991 00001 | Download 3.13 MB |
[ "DE-AT" ] | 76991 00001 | Download 3.13 MB |
[ "DE-CH" ] | 76991 00001 | Download 3.13 MB |
[ "EN" ] | 76991 00001 | Download 3.13 MB |
[ "EN-AE" ] | 76991 00001 | Download 3.13 MB |
[ "EN-CH" ] | 76991 00001 | Download 3.13 MB |
[ "EN-IN" ] | 76991 00001 | Download 3.13 MB |
[ "EN-PL" ] | 76991 00001 | Download 3.13 MB |
[ "ES" ] | 76991 00001 | Download 3.13 MB |
[ "ES-AR" ] | 76991 00001 | Download 3.13 MB |
[ "ES-MX" ] | 76991 00001 | Download 3.13 MB |
[ "FI" ] | 76991 00001 | Download 3.13 MB |
[ "FR" ] | 76991 00001 | Download 3.13 MB |
[ "FR-CH" ] | 76991 00001 | Download 3.13 MB |
[ "HU" ] | 76991 00001 | Download 3.13 MB |
[ "IT" ] | 76991 00001 | Download 3.13 MB |
[ "IT-CH" ] | 76991 00001 | Download 3.13 MB |
[ "JA" ] | 76991 00001 | Download 3.13 MB |
[ "KO" ] | 76991 00001 | Download 3.13 MB |
[ "MS" ] | 76991 00001 | Download 3.13 MB |
[ "NL" ] | 76991 00001 | Download 3.13 MB |
[ "NL-BE" ] | 76991 00001 | Download 3.13 MB |
[ "NO" ] | 76991 00001 | Download 3.13 MB |
[ "PL" ] | 76991 00001 | Download 3.13 MB |
[ "PT" ] | 76991 00001 | Download 3.13 MB |
[ "SK" ] | 76991 00001 | Download 3.13 MB |
[ "SV" ] | 76991 00001 | Download 3.13 MB |
[ "TR" ] | 76991 00001 | Download 3.13 MB |
[ "ZH" ] | 76991 00001 | Download 3.13 MB |
Standard | EN ISO 12100:2010 |
---|---|
Supplementary details | Autom. sw.-off |
Measurement equipment | Without |
Clogging indicator | VM 2 C.0 |
Voltage | 415V-50Hz-3Ph |
Type of pump | Gear pump with motor |
Type | Stationary |
Size | 4 IX elements, ~8.9l/min |
Pre-filter | OLF-5/4 Toploader |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media