HRZ 3 A 22-22 PP ST M BL

Material number
430624
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Tightening torque, bolt 12 Nm
Application, clamp Pipe mounting
Temp.-resistance, clamp -30 to +90 °C.
Size DIN 3015 Size 3

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
430624 HRZ 3 A 22 22 PP ST M BL EN
Product information EN

(0.25 MB)