KHNVN-G1-2233-16X

Material number
702154
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Part number 702154
Object designation KHNVN-G1-2233-12X
Design KHNVN
Nominal size DN 25
Type of connection Female thread
Connection/flange designation G
Standard DIN ISO 228
Housing material, ball valve Brass
Material code Brass-brass-PTFE-PTFE
Surface protection Nickel-plated
Design of lever Cranked lever
Wrench size SW06.3
Nominal pressure 40
Nominal pressure 4
Nominal pressure 580
Actuation Hand lever
Approval/test certificate No approval
Fixing holes Without fixing holes
Lock Without lock
Switch position monitoring Without switch pos. monitoring
Combination No BV combination

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual KH
Operating/maintenance instructions EN

(1.69 MB)

KHNVN/KHNVS/KHN Low Pressure Ball Valves
Product brochure EN

(0 MB)

KHNVN/KHNVS Stainless Steel Low Pressure Ball Valves
Product brochure EN

(0 MB)