KHM3S-25-1333-16X-BW-5211
Material number
704422
Technical data
| Product Features | |
|---|---|
| Design | KHM3S |
| Nominal size DN | 25 mm |
| Type of connection | Welding connection |
| Connection/flange designation | Butt weld |
| Standard | ASME B16.34 |
| Housing material, ball valve | Steel |
| Material code | Steel-stainless steel-PTFE-FKM/PTFE |
| Surface protection | Phosphate-plated |
| Design of lever | Cranked lever |
| Wrench size | No details |
| Nominal pressure | 40 |
| Nominal pressure | 4 |
| Nominal pressure | 580 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | Without lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Object designation | KHM3S-25-1333-16X-BW-5211 |
| Part number | 704422 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.