-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 704449 |
---|---|
Object designation | KHM3S-50-1333-16X-BW-5211 |
Design | KHM3S |
Nominal size DN | 50 |
Type of connection | Welding connection |
Connection/flange designation | Butt weld |
Standard | ASME B16.34 |
Housing material, ball valve | Steel |
Material code | Steel-stainless steel-PTFE-FKM/PTFE |
Surface protection | Phosphate-plated |
Design of lever | Cranked lever |
Wrench size | No details |
Nominal pressure | 25 |
Nominal pressure | 2.5 |
Nominal pressure | 360 |
Actuation | Hand lever |
Approval/test certificate | No approval |
Fixing holes | Without fixing holes |
Lock | Without lock |
Switch position monitoring | Without switch pos. monitoring |
Combination | No BV combination |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual KH
Operating/maintenance instructions
EN
(1.69 MB)
KHM3S Weld-Type Low Pressure Ball Valves
Product brochure
EN
(0.25 MB)