KHB-G1-1112-01X-A

Material number
850711
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Part number 850711
Object designation KHB-G1-1112-01X-A
Design KHB
Nominal size DN 25
Type of connection Female thread
Connection/flange designation G
Standard DIN ISO 228
Housing material, ball valve Steel
Material code Steel-steel-POM-NBR
Surface protection Zinc-plated
Design of lever Straight lever
Wrench size SW14
Nominal pressure 420
Nominal pressure 42
Nominal pressure 6000
Actuation Hand lever
Approval/test certificate No approval
Fixing holes Without fixing holes
Lock Without lock
Switch position monitoring Without switch pos. monitoring
Combination No BV combination

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual KH
Operating/maintenance instructions EN

(1.69 MB)

KHB/KHM Ball Valves
Product brochure EN

(0.68 MB)

Handles SW 06-22
Product brochure EN

(0.26 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Ball Valves with Electrical Limit Controls
Product brochure EN

(0.28 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)

KHBH/KHMH Ultra-High Pressure Ball Valve
Product brochure EN

(0.28 MB)

KHB DKO Ball Valve with DKO Connection
Product brochure EN

(0.3 MB)

Ball Valve Combinations
Product brochure EN

(0.87 MB)

KH ... IOL - Ball valve with IO-Link position monitoring
Product brochure EN

(0.86 MB)

KHBH2 - Ball valves for hydrogen applications
Product brochure EN

(0.36 MB)