KHB-35LR-1314-09X-A-SW14

Material number
854678
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Part number 854678
Object designation KHB-35LR-1314-09X-A-SW14
Design KHB
Nominal size DN 25
Type of connection Cutting ring
Connection/flange designation LR
Standard DIN2353,ISO8434-1-LightDuty
Housing material, ball valve Steel
Material code Steel-stainless steel-POM-FKM
Surface protection Zinc-plated
Design of lever Without
Wrench size SW14
Nominal pressure 315
Nominal pressure 31.5
Nominal pressure 4500
Actuation Hand lever
Approval/test certificate No approval
Fixing holes Without fixing holes
Lock Without lock
Switch position monitoring Without switch pos. monitoring
Combination No BV combination

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual KH
Operating/maintenance instructions EN

(1.69 MB)

KHB/KHM Ball Valves
Product brochure EN

(0.68 MB)

Handles SW 06-22
Product brochure EN

(0.26 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Ball Valves with Electrical Limit Controls
Product brochure EN

(0.28 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)

KHBH/KHMH Ultra-High Pressure Ball Valve
Product brochure EN

(0.28 MB)

KHB DKO Ball Valve with DKO Connection
Product brochure EN

(0.3 MB)

Ball Valve Combinations
Product brochure EN

(0.87 MB)

KH ... IOL - Ball valve with IO-Link position monitoring
Product brochure EN

(0.86 MB)

KHBH2 - Ball valves for hydrogen applications
Product brochure EN

(0.36 MB)