Search results for: 'HSS 130'
2
Results
in category
Products
Product category
<div>In industry, level sensors are used for the most diverse tasks. In the main, sensors which are based on capacitive, magnetostrictive or ultrasonic measurement are used.<br /> HYDAC ELECTRONIC has level sensors for each of these measurement principles in its product range.<br /></div><div>Electronic level switches record the fluid level and output one or more switching signals in accordance with the presetting. As an option, the fluid level can also be permanently output as an analogue signal (4 .. 20 mA or 0 .. 10 V). </div>
Product category
<div>For measurement and monitoring of the fluid temperature, HYDAC supplies various electronic temperature switches with integrated or remote temperature sensors.</div><div><p>Series</p><ul><li>ETS 3200 pressure-resistant for inline installation</li><li>ETS 3200 for tank installation</li><li>ETS 3800 for external temperature sensor<br /> can be rotated in the longitudinal axis and display, 4-digit LED display, display in °C or °F, adjustable via button</li><li>ETS 320 pressure-resistant for inline installation</li><li>ETS 380 for external temperature sensor<br /> 3-digit LED display, adjustable via keypad</li><li>ETS 1700 for external temperature sensor<br /> 4 relay outputs, 4-diigt LED display, many additional functions,<br /> adjustable via keypad</li><li>TFP 100 (external temperature sensor)<br /> Four-conductor switching version</li><li>HTS 8000 for OEM use, e.g. in mobile applications</li></ul></div>
0
Result
in category
Topics & Solutions
3
Results
in category
Downloads
HSS 130
English
(258 KB)
HSS 130 Speed Sensor
Product brochure
No details
English
(1.41 MB)
BA_HSS 130_DEF_2013-03-14
Operating/maintenance instructions
(265 KB)
Is your file not listed?
To our download & media center