2-way ball valves with subplate connection

Material number
GP_1000420732
learn more ...
Product Search
Filter selection
Reset filter
Nominal size DN
Select all Reset selection
Design of lever
Select all Reset selection
Wrench size
Select all Reset selection
Nominal pressure
Select all Reset selection

2-way ball valves with subplate connection


Nominal size 06-50 Nominal pressure up to 500 bar
Grouped product items
KHP-10-1114-14X
Material-No. 3006487
Nominal size DN:
10
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-32-1114-16X-SO760
Material-No. 3011211
Nominal size DN:
32
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-10-1114-14X-SO760
Material-No. 3011221
Nominal size DN:
10
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-40-1114-16X-SO760
Material-No. 3022365
Nominal size DN:
40
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-25-1114-16X-SO760
Material-No. 3025549
Nominal size DN:
25
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-32-1314-01X-A
Material-No. 3040979
Nominal size DN:
32
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-06-1114-14X-SO760
Material-No. 3058774
Nominal size DN:
6
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-20-1114-16X-SO760
Material-No. 3058775
Nominal size DN:
20
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-50-1114-16X-SO760
Material-No. 3058779
Nominal size DN:
50
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-32-1114-06X-A
Material-No. 3092752
Nominal size DN:
32
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-06-1314-14X
Material-No. 3199565
Nominal size DN:
6
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-40-1314-06X
Material-No. 3393042
Nominal size DN:
40
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-25-1314-02X-A
Material-No. 3400250
Nominal size DN:
25
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-10-1114-06X-A
Material-No. 3553977
Nominal size DN:
10
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-32-1314-06X-A
Material-No. 3554555
Nominal size DN:
32
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-10-1314-06X-A
Material-No. 3554561
Nominal size DN:
10
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-06-1114-04X-A
Material-No. 3554577
Nominal size DN:
6
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-16-1114-16X-A-SO760
Material-No. 3824728
Nominal size DN:
16
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-32-1314-06X
Material-No. 3926661
Nominal size DN:
32
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHP-10-1314-04X-A
Material-No. 397567
Nominal size DN:
10
Type of connection:
Subplate connection
Connection/flange designation:
Fixed thread
Standard:
Hole pattern
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Ball Valves DN04 – DN200
Operating/maintenance instructions EN

(1.69 MB)

KHP/KHP3K Manifold Mounted Ball Valves
Product brochure EN

(0 MB)

Lockable Ball Valves
Product brochure EN

(0 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0 MB)

Ball Valves with Electrical Limit Controls
Product brochure EN

(0 MB)

Handles SW 06-22
Product brochure EN

(0 MB)

Compatibility List for Ball Valves
Product brochure EN

(0 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0 MB)