Standard valves, pilot-operated

Material number
GP_1000421892
learn more ...
Product Search
Filter selection
Reset filter
Approval/test certificate
Select all Reset selection
Series CX
Select all Reset selection
Switching function CX
Select all Reset selection
Nominal pressure – CX
Select all Reset selection
Show more filters

Standard valves, pilot-operated


Grouped product items
CX06 -2/2-F/C-2/10/064/012/PV-24V-M12-SD
Material-No. 3371686
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX06 -2/2-F/C-2/10/064/012/PV-24V-WS-SD
Material-No. 3398701
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX06 -2/2-F/C-2/10/064/014
Material-No. 3422263
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX06 -2/2-F/C-2/10/064/014/PV-24V-M12-DR
Material-No. 3422304
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -2/2-F/C-2/10/120/014
Material-No. 3422374
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–120 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -2/2-F/C-2/15/120/038
Material-No. 3422385
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–120 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -2/2-F/C-2/25/120/034
Material-No. 3422387
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–120 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -2/2-F/C-2/25/120/100
Material-No. 3422388
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–120 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -2/2-F/C-2/25/120/114
Material-No. 3422389
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–120 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -2/2-F/C-2/10/120/014/PV-24V-M12-DR
Material-No. 3422407
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–120 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -2/2-F/C-2/15/120/038/PV-24V-M12-DR
Material-No. 3422408
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–120 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -2/2-F/C-2/25/120/034/PV-24V-M12-DR
Material-No. 3422410
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–120 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -2/2-F/C-2/25/120/100/PV-24V-M12-DR
Material-No. 3422411
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–120 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -2/2-F/C-2/25/120/114/PV-24V-M12-DR
Material-No. 3422412
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–120 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX06 -2/2-F/C-2/10/064/012
Material-No. 3428458
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX06 -2/2-F/C-2/15/064/012
Material-No. 3431824
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX06 -2/2-F/C-2/10/064/012/PV-230-WS -SD
Material-No. 3431905
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX06 -2/2-F/C-2/15/064/012/PV-24V-M12-SD
Material-No. 3433822
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX06 -2/2-F/C-2/10/064/038
Material-No. 3438947
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -2/2-F/C-2/10/120/038
Material-No. 3438983
Approval/test certificate:
No approval
Series CX:
2/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–120 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page