Control cabinet cooler

The HCC series of control cabinet coolers is suitable for top mounting or side wall/door mounting. The systems provide cooling capacities from 0.1 to 15 kW and are designed for all cooling applications in switchgears / switch cabinets. Stand-alone control of the cooling system is achieved by means of an innovative controller design. The series is available as an active cooler with compressor or as a passive cooler with air/air or air/water cooling.

The HCC control cabinet cooler system is flexible in its installation and designed to cool electrical switchgear inside control cabinets. Special heat exchanger designs ensure energy-efficient operation and a high level of operational reliability.

ADVANTAGES

• Compact design
• Innovative heat exchanger designs
• Optimal separation of condensate
• User-friendly control interface
• Plug & play solution

ACCESSORIES

• Electronic temperature controller (apart from HCC-T-C-3)
• Optional special colours
• UL version
• Stainless steel housing
Material number
GP_1000509371
learn more ...
Product Search
Filter selection
Reset filter
Cooling capacity at 20°C/35°C tu
Select all Reset selection

Control cabinet cooler


Grouped product items
HCC-S-C-00900-I-2
Material-No. 3949174
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HCC-S-A-W-03000-I-2-UL
Material-No. 4261043
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HCC-S-C-01600-I-2
Material-No. 3949229
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Installation and maintenance manual HCC
Operating/maintenance instructions EN

(0.41 MB)