Plate heat exchanger, gasketed
Screwed plate heat exchanger
The stack of heat transfer plates and gaskets is clamped together with clamping screws inside a frame. Screwed or gasketed plate heat exchangers are usually specifically designed for the application and customised to the respective requirements.
- High thermal performance thanks to CFD-optimised corrugated field on the heat transfer plates.
- Simplified cleaning and maintenance by means of visual gasket identification and the use of clip-on gaskets.
- Safety heat exchanger versions with double plates and a special sealing system to prevent the media from mixing even if the plates get damaged.
The stack of heat transfer plates and gaskets is clamped together with clamping screws inside a frame. Screwed or gasketed plate heat exchangers are usually specifically designed for the application and customised to the respective requirements.
- High thermal performance thanks to CFD-optimised corrugated field on the heat transfer plates.
- Simplified cleaning and maintenance by means of visual gasket identification and the use of clip-on gaskets.
- Safety heat exchanger versions with double plates and a special sealing system to prevent the media from mixing even if the plates get damaged.
Material number
learn more ...
GP_1000509347
Product Search
Filter selection
Reset filter
Plate heat exchanger, gasketed
Pressure ranges: max. 10 / 16 / 25 barOperating temperature: max. 140 °C
|
PWT-BG 2010/021(7HH-3HL)/NH/1
Material-No. 4683277
|
|
||||
|
PWT-BG 3030/073(36MM)/NH/1
Material-No. 4724249
|
|
||||
|
PWT-BG 09/007(3HH)/NH/2
Material-No. 4776158
|
|
||||
|
PWT-BG 2022/019(9HH)/NH/1
Material-No. 4778708
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
PWT-BGxxx Gasketed Plate Heat Exchangers
Product brochure
EN
(0.43 MB)