Search results for: 'Tank and accessories'
7
Results
in category
Products
Product category
<p>Extensive accessories are available for display units. For temperature monitoring, you can choose from probe thermometers, temperature probes and temperature switches. Shut-off elements for rapid maintenance or change without draining the tank and better readability from a distance thanks to additional indicator plates.</p>
Product category
<div id="pdb-layout-2-cols"><div id="pdb-content"><div><div><p>As a provider of system solutions, HYDAC supplies all the accessories that are needed for the function, enhancement, retrofitting, equipping, optimisation and maintenance and rapid and conclusive installation of fluid power systems.</p></div><div><p>Scope of delivery:</p><ul><li>Tank (alum.)</li><li>Feet for the tank (alum.)</li><li>End cap seal</li><li>End cap prepared for return line filter, breather filter and bell housing</li><li>Return line filter RF</li><li>Breather filter BFP</li><li>Complete screw set for mounting all supplied components</li></ul><p>Available sizes from 6.5 l to 70 l.</p></div></div></div></div>
Module
The TFP 100 temperature probe was developed primarily for tank installation. The PT 100 – measurement resistor in 4-conductor design can be attached directly to the HYDAC temperature switches ETS 3800, ETS 380 and ETS 1700. As a result of the standardised electrical connections, a linkage with other evaluation and control systems (e.g. PLC) can also be set up without difficulty. For adaptation to different applications and fluids, a nickel-plated brass installation sleeve which is pressure-resistant up to 10 bar is available as an accessory. <ul><li>Version of the measurement switching as four-conductor switching</li><li>Easy to mount</li><li>Can be used universally</li></ul>
HYDAC fluid level sensors with fixed switch points for monitoring the media levels in your tank. One or more switch points can send an electrical signal and be used as a warning message for level regulation. High media-resistance even for challenging fluids. Choose from sizes from 076 to 381 mm and extensive accessories. Available as changeover contact with round plug connector M12. Temperature range of operating fluid -20°C to +95°C – other versions on request. Please ask us for assistance in making your selection.
7
Results
in category
Topics & Solutions
Bell housings and accessories can be found and tank sets specified – in no time at all PT Web light With our tool PT Web light, you can quickly and easily find all information on bell housings. Whether it’s determining the matching bell housing, the ...
More articles on this topic State-of-the-art technology and rapid communication between development and sales: rely on HYDAC to mount your components safely.
Contact us now HY-ROS mounting technology keeps its promise Do you need economical, ...
For decades, HYDAC has been a well-established supplier in the rail industry and speaks your language when it comes to product solutions that fulfil all railway-related directives. Railway Technology The specific requirements and standards/directives ...
The fields of application for municipal machines are highly diverse. Just as diverse as our system solutions. We optimise your municipal machines for more efficiency and productivity and more precise work, tailored to your local requirements. At the ...
Highly precise and powerful – lifting and material handling machines need to be much more than just powerful and responsive. The machine architecture is determined by directives and laws. With HYDAC, you can avoid compromising on performance and func ...
Explore more magazine articles Built with robust HYDAC components from current production in industrial-grade design, the hydraulic trainer HHT2 is an integrated all-inclusive strategy for the topic of hydraulics – with a wide range of options and ...
Powerful, energy-efficient, durable. This describes the perfect battery cell. They are the driving force behind vehicle electrification as they have a significant impact on performance. From the battery cell to the complete battery system – find out ...
1
Result
in category
Downloads
Tankset
Units & systems
Tank set
Pumps
Bell housings and accessories
Product brochure
No details
English
(294 KB)
Is your file not listed?
To our download & media center