Tekniset tiedot
Paineen tyyppi | Suhteellinen |
---|---|
Paineen yksikkö | PSI |
Painealueen vähimmäisarvo | 0 |
Painealueen enimmäisarvo | 10 000 |
Tarkkuus | 1,00 % maks. = 0,5 % tyyp. |
Lähtösignaali | 4 – 20 mA (2 johdinta) |
Mekaaninen liitäntä | 1/4-18 NPT / ulkoinen |
Sähköliitäntä | DIN EN 175301-803 /3p + PE |
Hyväksyntä | ATEX |
Lataukset
HDA 4400/4700 ExD ATEX IECEx CSA User manual D/E
(10.78 MB)
HDA 4400/4700 ExD ATEX IECEx CSA User manual D/E
(10.78 MB)
HDA 4400/4700 ExD HART ATEX IECEs CSA User manual D/E
(3.35 MB)
HDA 4400/4700 ExD HART ATEX IECEs CSA User manual D/E
(3.35 MB)
HDA 4400/4700 ExD ATEX IECEx CSA für H2 User manual D/E
(13.04 MB)
HDA 4400/4700 ExD ATEX IECEx CSA für H2 User manual D/E
(13.04 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
(3.47 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
(3.47 MB)
HDA 4400/4700/EDS 410 Ex-Proof User manual E
(0 MB)
HDA 4400/4700/EDS 410 Ex-Proof User manual E
(0 MB)
HDA 4400/4700 Ex ia ATEX IECEx for H2 User manual D/E
(6.54 MB)
HDA 4400/4700 Ex ia ATEX IECEx for H2 User manual D/E
(6.54 MB)
HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
(1.72 MB)
HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
(1.72 MB)
HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx User manual+Safety manual D/E
(5.01 MB)
HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx User manual+Safety manual D/E
(5.01 MB)
HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx for H2 User manual+Safety manual D/E
(5.23 MB)
HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx for H2 User manual+Safety manual D/E
(5.23 MB)
HDA 4400/4700 User manual D/E/F
(1.91 MB)
HDA 4400/4700 User manual D/E/F
(1.91 MB)
HDA 4100/4300/4400/4700 ship User manual D/E
(0 MB)
HDA 4100/4300/4400/4700 ship User manual D/E
(0 MB)
HDA 4100/4300/4400/4700 Ex ia CSA User manual E
(1.48 MB)
HDA 4100/4300/4400/4700 Ex ia CSA User manual E
(1.48 MB)
HDA 4100/4300/4400/47000 IECEx User manual D/E
(5.25 MB)
HDA 4100/4300/4400/47000 IECEx User manual D/E
(5.25 MB)
HDA 4400/4700-CC Analogue Safety Safety manual D/E
(0 MB)
HDA 4400/4700-CC Analogue Safety Safety manual D/E
(0 MB)
HDA 4400/4700 flash membrane User manual D/E/F
(0 MB)
HDA 4400/4700 flash membrane User manual D/E/F
(0 MB)
HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
(2.51 MB)
HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
(2.51 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
(4.37 MB)
HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
(4.37 MB)
HDA 4400/4700-AA Ex ia ATEX IECEx for H2 User manual D/E
(7.62 MB)
HDA 4400/4700-AA Ex ia ATEX IECEx for H2 User manual D/E
(7.62 MB)
HDA 4400/4700-AA Ex ia ATEX IECEx User manual D/E
(4.36 MB)
HDA 4400/4700-AA Ex ia ATEX IECEx User manual D/E
(4.36 MB)
HDA 4400/4700 Ex ia CSA for H2 User manual E
(3.12 MB)
HDA 4400/4700 Ex ia CSA for H2 User manual E
(3.12 MB)
HDA 4400/4700 HART Ex ia ATEX IECEX for H2 User manual D/E
(2.17 MB)
HDA 4400/4700 HART Ex ia ATEX IECEX for H2 User manual D/E
(2.17 MB)
HDA 4400 IO-Link User manual D/E
(1.4 MB)
HDA 4400 IO-Link User manual D/E
(1.4 MB)
HDA 4400 IO-Link Quick guide D/E
(0 MB)
HDA 4400 IO-Link Quick guide D/E
(0 MB)
HDA 4400/4700 CANopen Safety SIL3 PLe Protocol description E
(5.5 MB)
HDA 4400/4700 CANopen Safety SIL3 PLe Protocol description E
(5.5 MB)
HDA 4400 Pressure Transmitter
(6.23 MB)
HDA 4400 Pressure Transmitter
(6.23 MB)
HDA 4400 Pressure Transmitter shipping applications
(5.15 MB)
HDA 4400 Pressure Transmitter shipping applications
(5.15 MB)
Electronic Pressure Transmitter in ATEX Version HDA 4400
(0 MB)
Electronic Pressure Transmitter in ATEX Version HDA 4400
(0 MB)
HDA 4400 Pressure Transmitter Flush membrane
(3.4 MB)
HDA 4400 Pressure Transmitter Flush membrane
(3.4 MB)
HDA 4400 Druckmessumformer Ex-Anwendungengen für das Medium Wasserstoffgeprüft nach EC 79
(0.21 MB)
HDA 4400 Druckmessumformer Ex-Anwendungengen für das Medium Wasserstoffgeprüft nach EC 79
(0.21 MB)
HDA 4400 Druckmessumformer Ex-Anwendungengen für das Medium Wasserstoffgeprüft nach EC 79
(0.29 MB)
HDA 4400 Druckmessumformer Ex-Anwendungengen für das Medium Wasserstoffgeprüft nach EC 79
(0.29 MB)
HDA 4400 IO-Link pressure transmitter
(4.43 MB)
HDA 4400 IO-Link pressure transmitter
(4.43 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, CSA
(0 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, CSA
(0 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx
(0 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx
(0 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, HART
(0 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, HART
(0 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, CSA, HART
(0 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, CSA, HART
(0 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, for themedium hydrogen, Redundant
(5.82 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, for themedium hydrogen, Redundant
(5.82 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, for themedium hydrogen
(3.77 MB)
HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, for themedium hydrogen
(3.77 MB)
Electronic Pressure Transmitter HDA 4400 CSA Intrinsically safe CSA NonIncendive
(0.85 MB)
Electronic Pressure Transmitter HDA 4400 CSA Intrinsically safe CSA NonIncendive
(0.85 MB)
Electronic Pressure Transmitter HDA 4400 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
(0 MB)
Electronic Pressure Transmitter HDA 4400 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
(0 MB)
Electronic Pressure Transmitter HDA 4400 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
(0 MB)
Electronic Pressure Transmitter HDA 4400 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
(0 MB)
Electronic Pressure Transmitter HDA 4400 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
(0 MB)
Electronic Pressure Transmitter HDA 4400 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
(0 MB)
Pressure transmitters for hydrogen applications
(22.21 MB)
Pressure transmitters for hydrogen applications
(22.21 MB)