Unit of Measure

Specifications

Model Code

N/A 0160 D 003 ON

Absolute Filter Rating

N/A 3 µm

Media Type

N/A ON=Optimicron low-press.

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed End Cap

Type

N/A Hydraulic Filter Element

Size

N/A 0160

Style

N/A Cartridge

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One closed Cap

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Aluminum

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Beta Rating

N/A β3 > 1000

Collapse Rating

N/A 20.000 bar

Stat-Free

N/A No

K-Factor

N/A 0.604 psi/gpm

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Division

N/A 11

BUn

N/A EA

Dimensions

Outside Diameter

N/A 2.7 in69 mm

Length

N/A 4.6 in117 mm

Inside Diameter

N/A 34 mm1.339 in